SLUUCJ8 May   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Input and Output Capacitors
      2. 1.2.2 Feedforward Capacitor
  4. 2Setup
    1. 2.1 Connector Descriptions
    2. 2.2 Hardware Setup
  5. 3Board Layout
  6. 4TPS62A02EVM-197 Test Results
  7. 5Schematic and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Bill of Materials

Introduction

The TPS62A02 and TPS62A02A are synchronous step-down buck DC-DC converters optimized for high efficiency and compact solution size. The TPS62A02 and TPS62A02A delivers an output current up to 2 A. The TPS62A02A variant operates in forced PWM mode (FPWM) across the whole load current range. The TPS62A02EVM-197 and TPS62A02AEVM-197 are available in a 1.6-mm × 1.6-mm SOT563 package.