SLUUCJ8 May   2022 TPS62A02 , TPS62A02A

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Input and Output Capacitors
      2. 1.2.2 Feedforward Capacitor
  4. 2Setup
    1. 2.1 Connector Descriptions
    2. 2.2 Hardware Setup
  5. 3Board Layout
  6. 4TPS62A02EVM-197 Test Results
  7. 5Schematic and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Bill of Materials

Modifications

The PCB for this EVM is designed to accommodate the adjustable voltage version of this IC. On the EVM, additional input and output capacitors can also be added. Finally, a feedforward capacitor can be added as well.