SLUUCJ8 May   2022 TPS62A02 , TPS62A02A

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Input and Output Capacitors
      2. 1.2.2 Feedforward Capacitor
  4. 2Setup
    1. 2.1 Connector Descriptions
    2. 2.2 Hardware Setup
  5. 3Board Layout
  6. 4TPS62A02EVM-197 Test Results
  7. 5Schematic and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Bill of Materials

Input and Output Capacitors

C7 is provided for an additional input capacitor. This capacitor is not required for proper operation but can be used to reduce the input voltage ripple.

C5, C6, and C8 are provided for additional output capacitors. These capacitors are not required for proper operation but can be used to reduce the output voltage ripple and to improve the load transient response. The output capacitance must remain within the recommended range in the device data sheet for proper operation.