SLUUCJ8 May 2022 TPS62A02 , TPS62A02A
Table 5-1 lists the BOM for this EVM.
| Quantity | Ref Des | Value | Description | Size | Part Number | MFR | |
|---|---|---|---|---|---|---|---|
| TPS62A02EVM-197 | TPS62A02AEVM-197 | ||||||
| 1 | 1 | C1 | 4.7 μF | Capacitor, Ceramic, 10 V, X7R, ±10% | 0805 | GRM21BR71A475KE51L | Murata |
| 1 | 1 | C2 | 22 μF | Capacitor, Ceramic, 10 V, X7R, ±10% | 0805 | GRM21BZ71A226ME15L | Murata |
| 1 | 1 | C3 | 47 μF | Capacitor, Ceramic, 10 V, X7R, ±20% | 1210 | GRM32ER71A476ME15L | Murata |
| 1 | 1 | C4(1) | 120 pF | Capacitor, Ceramic, 50 V, C0G/NP0, ±5% | 0603 | GRM1885C1H121JA01D | Murata |
| 1 | 1 | L1 | 1 μH | Inductor, Shielded, 4.9 A, 0.0213 Ω |
3.65 × 3.35 × 1.5 mm |
XGL3515-102MEC | Coilcraft |
| 1 | 1 | R1 | 200 k | Resistor, Chip, 0.1 W, 1% | 0603 | Std | Std |
| 1 | 1 | R2 | 100 k | Resistor, Chip, 0.1 W, 1% | 0603 | Std | Std |
| 1 | 1 | R3 | 499 k | Resistor, Chip, 0.1 W, 1% | 0603 | Std | Std |
| 1 | 0 | U1 | TPS62A02 | IC, 5.5-V, 2-A Step-Down Converter | 1.6 ×1.6 mm | TPS62A02 | TI |
| 0 | 1 | U1 | TPS62A02A | IC, 5.5-V, 2-A Step-Down Converter with forced PWM operation | 1.6 × 1.6 mm | TPS62A02A | TI |