SLUUCJ8
May 2022
TPS62A02
,
TPS62A02A
Abstract
Trademarks
1
Introduction
1.1
Performance Specification
1.2
Modifications
1.2.1
Input and Output Capacitors
1.2.2
Feedforward Capacitor
2
Setup
2.1
Connector Descriptions
2.2
Hardware Setup
3
Board Layout
4
TPS62A02EVM-197 Test Results
5
Schematic and Bill of Materials
5.1
Schematic
5.2
Bill of Materials
2.2
Hardware Setup
To operate the EVM, set jumper JP1 to the desired positions per
Section 2.1
. Connect the input supply to J1 and connect the load to J2.