SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Permanent Fail | SUV | Delay | U1 | 0 | 255 | 5 | s |
Description: This parameter sets the Safety Undervoltage Permanent Fail delay. When the minimum cell voltage is less than or equal toPermanent Fail:SUV:Threshold for Permanent Fail:SUV:Delay seconds, the SUV Permanent Fail is triggered.