SLUUCF2C January 2021 – May 2022 BQ769142
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | UTD | Delay | U1 | 0 | 255 | 2 | s |
Description: This parameter sets the Undertemperature in Discharge Protection delay. When the minimum cell temperature is less than or equal to Protections:UTD:Threshold for this many seconds, the protection is triggered. Note that discharging does not need to be occurring for this protection to trigger. It is intended to be the threshold at which discharging should not be allowed, not an indicator of if discharging happened at this temperature.