SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | OCC | Threshold | U1 | 2 | 62 | 2 | 2mV |
Description: This parameter sets the Overcurrent in Charge Protection threshold for the sense resistor voltage in units of 2mV.