SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Interconnect Resistances | Cell 13 Interconnect | I2 | 0 | 32767 | 0 | mΩ |
Description: When a significant interconnect resistance exists between cells, this parameter can be used to account for it in cell voltage measurements. Cell voltage calcualtions utilize the simultaneous current measurement and this resistance value to accurately calculate the cell voltage.