SLUUC85B June 2020 – September 2020 TPS62860 , TPS62861
Table 4-1 lists the EVM bill of materials.
|
Designator |
Quantity |
Value |
Description |
Package Reference |
PartNumber |
Manufacturer |
|---|---|---|---|---|---|---|
|
C1 |
1 |
4.7uF |
CAP, CERM, 4.7 uF, 6.3 V, +/- 20%, X5R, 0402 |
0402 |
GRM155R60J475ME47D |
MuRata |
|
C3 |
1 |
47uF |
CAP, CERM, 47 uF, 6.3 V, +/- 20%, X5R, 0805 |
0805 |
GRM21BR60J476ME15L |
MuRata |
|
C4 |
1 |
10uF |
CAP, CERM, 10 uF, 6.3 V, +/- 20%, X5R, 0402 |
0402 |
GRM155R60J106ME15D |
MuRata |
|
L1 |
1 |
1uH |
Inductor, Shielded, Metal Composite, 1 µH, 2.7 A, 0.057 ohm, SMD |
1.6x2mm |
DFE201610E-1R0M=P2 |
MuRata |
|
R1, R2 |
2 |
2.00k |
RES, 2.00 k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-072KL |
Yageo |
|
U1 |
1 |
1.8-V to 5.5-V Input, 0.6-A Synchronous Step-Down Converter with I2C/VSEL Interface |
DSBGA8 |
TPS628600YCH |
Texas Instruments |
Table 4-2 lists the EVM bill of materials.
|
Designator |
Quantity |
Value |
Description |
Package Reference |
PartNumber |
Manufacturer |
|---|---|---|---|---|---|---|
|
C1 |
1 |
4.7uF |
CAP, CERM, 4.7 uF, 6.3 V, +/- 20%, X5R, 0402 |
0402 |
GRM155R60J475ME47D |
MuRata |
|
C3 |
1 |
47uF |
CAP, CERM, 47 uF, 6.3 V, +/- 20%, X5R, 0805 |
0805 |
GRM21BR60J476ME15L |
MuRata |
|
C4 |
1 |
10uF |
CAP, CERM, 10 uF, 6.3 V, +/- 20%, X5R, 0402 |
0402 |
GRM155R60J106ME15D |
MuRata |
|
L1 |
1 |
470nH |
Inductor, Shielded, Metal Composite, 470 nH, 2.6 A, 0.054 ohm, SMD |
0603 |
DFE18SANR47MG0L |
MuRata |
|
R1, R2 |
2 |
2.00k |
RES, 2.00 k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-072KL |
Yageo |
|
U1 |
1 |
1.8-V to 5.5-V Input, 1-A Synchronous Step-Down Converter with I2C/VSEL Interface in 0.7- mm x 1.4-mm WCSP Package |
DSBGA8 |
TPS628610YCH |
Texas Instruments |