SLUUC85B June 2020 – September 2020
Table 1-1 provides a summary of the TPS6286x0EVM-109 performance specifications. All specifications are given for an ambient temperature of 25°C.
| SPECIFICATION | EVM BOARD / TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Input voltage | 1.8 | 3.6 | 5.5 | V | |
| Output voltage | 0.4 | 1.9875 | V | ||
| Output current | TPS628600EVM-109; VIN ≥ 1.8 V | 0.6 | A | ||
|
TPS628610EVM-109; VIN ≥ 1.8V |
1.0 |
A |