SLUUC85B June 2020 – September 2020
The EVM requires an I2C interface, such as the TI USB2ANY and the graphic user interface, to configure the TPS6286x0 functions. The output voltage can be changed in an instant using the preset value on the VOUT Register 1 and VOUT Register 2 using an onboard jumper.