SLUUC85B June 2020 – September 2020
The TPS628600EVM-109 is with the TPS628600 integrated circuit (IC) and with a default output voltage of 1.1-V. The TPS628610EVM-109 uses the TPS628610 integrated circuit (IC) and the output voltage set at 1.1-V. The output voltage can be adjusted after the start-up phase with its graphic user interface via the I2C communication protocol. The EVM operates with an input voltage between 1.8-V and 5.5-V.