SLUUBW5A July 2018 – September 2021 BQ34Z100-G1
| Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|
| SOH_DISP | RSOC_HOLD | FF_NEAR_EDV | SleepWakeCHG | LOCK_0 | RELAX_JUMP_OK | RELAX_SMOOTH_OK | SMOOTH |
| SOH_DISP: | Enables State-of-Health Display | |||
| RSOC_HOLD: | RSOC_HOLD
enables RSOC Hold Feature preventing RSOC from increasing during
discharge. NOTE: It is recommended to disable RSOC_HOLD when SOC Smoothing is enabled (SMOOTH = 1). |
|||
| FF_NEAR_EDV: | Enables Fast Filter Near EDV | |||
| SleepWakeCHG: | Enable for faster sampling in SLEEP mode. Default setting is recommended. | |||
| LOCK_0: | Keep RemainingCapacity() and RelativeStateOfCharge() jumping back during relaxation after 0 is reached during discharge. | |||
| RELAX_JUMP_OK: | Allows RSOC jump during RELAX mode if [SMOOTH =1] | |||
| RELAX_SMOOTH_OK: | Smooth RSOC during RELAX mode if [SMOOTH =1] | |||
| SMOOTH: | Enabled RSOC Smoothing | |||