SLUUBW5A July 2018 – September 2021 BQ34Z100-G1
| Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|
| CHGDoDEoC | RSVD | VconsEN | RSVD | JEITA | LFPRelax | DoDWT | FConvEN |
Legend: RSVD = Reserved
| CHGDoDEoC: | Enable DoD at EoC during charging only. True when set. Default is 1. Default setting is recommended. | |||
| VconsEN: | Enable voltage measurement consistency check. True when set. Default is 1. Default setting is recommended. | |||
| JEITA: | Enables ChargingVoltage() and ChargingCurrent() to report data per the JEITA charging algorithm. When disabled, the values programmed in Cell Charge Voltage T2–T3 and Charge Current T2–T3 are reported. | |||
| LFPRelax: | Enables Lithium Iron Phosphate RELAX mode | |||
| DoDWT: | Enable Dod weighting for LiFePO4 support when chemical ID 400 series is selected. DOD0 readings have an associated error based on the elapsed time since the reading, the conditions at the time of the reading (reset, charge termination, and so on), the temperature, and the amount of relax time at the time of the reading, among others. This flag provides an option to take into account both the previous and new calculated DOD0, which are weighted according to their respective accuracies. This can result in improved accuracy and in a reduction of RSOC jumps after relaxation. True when set. Default is 1. | |||
| FConvEN: | Enable fast convergence algorithm. Default is 1. Default setting is recommended. | |||