SLUUBW5A July 2018 – September 2021 BQ34Z100-G1
The device logs the current averaged from the beginning to the end of each discharge cycle. It stores this average current from the previous discharge cycle in this register. This register should never be modified. It is only updated by the device when required.