SLUUBW5A July 2018 – September 2021 BQ34Z100-G1
Load Mode is used to select either the constant current or constant power model for the Impedance Track algorithm as used in Load Select. See the Section 4.2.2 section. When Load Mode is 0, the Constant Current Model is used (default). When Load Mode is 1, the Constant Power Model is used. The [LDMD] bit of CONTROL_STATUS reflects the status of Load Mode.