SLUAAB9A March   2021  – December 2021 UCC25800-Q1

 

  1.   Trademarks
  2. 1 Introduction
  3. 2 Open-Loop LLC Converter Operation Principle
  4. 3 Primary-side and Secondary-side Resonant Configurations
  5. 4 Rectification Methods
    1. 4.1 One Resonant Capacitor, Voltage Doubler
    2. 4.2 Two Resonant Capacitors, Voltage Doubler
    3. 4.3 One Resonant Capacitor, Full-wave Rectifier
  6. 5  LLC Transformer Design Steps
    1. 5.1 Transformer Turns Ratio Selection
    2. 5.2 Transformer Volt-second Rating Calculation
    3. 5.3 Transformer Construction
    4. 5.4 Transformer Winding Selection
    5. 5.5 Transformer Inductance
      1. 5.5.1 Leakage inductance
      2. 5.5.2 Magnetizing inductance
    6. 5.6 Transformer Selections
  7. 6 Negative Voltage Generation
    1. 6.1 Using a Zener Diode
    2. 6.2 Using a Shunt Regulator
    3. 6.3 Using a Shunt Regulator and Linear Regulator
  8. 7 Multiple-output Design
    1. 7.1 One UCC25800-Q1 Drives Each Output
    2. 7.2 Transformer With Multiple Secondary-side Windings
    3. 7.3 Multiple Transformers
  9. 8 EMI Performance
    1. 8.1 EMI Performance With Standalone Converter
    2. 8.2 EMI performance with an inverter power stage
  10. 9 Common-Mode Transient Immunity (CMTI)
  11. 10Summary
  12. 11Revision History

Transformer With Multiple Secondary-side Windings

The LLC converter is able to support multiple secondary-side windings and their output voltages are proportional to the transformer turns-ratio. Given the complicated transformer leakage inductance distribution, the primary-side resonant is preferred in this configuration, as shown in Figure 7-2. Since this uses primary-side resonant, the primary-side capacitors are the resonant capacitor and the secondary-side series capacitors are the DC-blocking capacitor for the voltage doubling purpose. The voltage-regulation tolerance is not as good as secondary-side resonant. Besides, all the secondary-side windings are on the same transformer, the noise coupling among these outputs needs to be considered.

Figure 7-2 UCC25800-Q1 Drives One Transformer With Multiple Secondary-side Windings