SLUAAB9A March   2021  – December 2021 UCC25800-Q1

 

  1.   Trademarks
  2. 1 Introduction
  3. 2 Open-Loop LLC Converter Operation Principle
  4. 3 Primary-side and Secondary-side Resonant Configurations
  5. 4 Rectification Methods
    1. 4.1 One Resonant Capacitor, Voltage Doubler
    2. 4.2 Two Resonant Capacitors, Voltage Doubler
    3. 4.3 One Resonant Capacitor, Full-wave Rectifier
  6. 5  LLC Transformer Design Steps
    1. 5.1 Transformer Turns Ratio Selection
    2. 5.2 Transformer Volt-second Rating Calculation
    3. 5.3 Transformer Construction
    4. 5.4 Transformer Winding Selection
    5. 5.5 Transformer Inductance
      1. 5.5.1 Leakage inductance
      2. 5.5.2 Magnetizing inductance
    6. 5.6 Transformer Selections
  7. 6 Negative Voltage Generation
    1. 6.1 Using a Zener Diode
    2. 6.2 Using a Shunt Regulator
    3. 6.3 Using a Shunt Regulator and Linear Regulator
  8. 7 Multiple-output Design
    1. 7.1 One UCC25800-Q1 Drives Each Output
    2. 7.2 Transformer With Multiple Secondary-side Windings
    3. 7.3 Multiple Transformers
  9. 8 EMI Performance
    1. 8.1 EMI Performance With Standalone Converter
    2. 8.2 EMI performance with an inverter power stage
  10. 9 Common-Mode Transient Immunity (CMTI)
  11. 10Summary
  12. 11Revision History

LLC Transformer Design Steps

Given very few external components, the open-loop LLC converter design is mainly designing the LLC transformer. The LLC transformer design is a simple process that involves the selection of a suitable transformer turns ratio, volt-second rating, the transformer structure, and the AC resistance. The leakage inductance and magnetizing inductance would be the byproducts of the design, and the circuit can work with the parameters achieved.