SLUAAB9A March   2021  – December 2021 UCC25800-Q1

 

  1.   Trademarks
  2. Introduction
  3. Open-Loop LLC Converter Operation Principle
  4. Primary-side and Secondary-side Resonant Configurations
  5. Rectification Methods
    1. 4.1 One Resonant Capacitor, Voltage Doubler
    2. 4.2 Two Resonant Capacitors, Voltage Doubler
    3. 4.3 One Resonant Capacitor, Full-wave Rectifier
  6. LLC Transformer Design Steps
    1. 5.1 Transformer Turns Ratio Selection
    2. 5.2 Transformer Volt-second Rating Calculation
    3. 5.3 Transformer Construction
    4. 5.4 Transformer Winding Selection
    5. 5.5 Transformer Inductance
      1. 5.5.1 Leakage inductance
      2. 5.5.2 Magnetizing inductance
    6. 5.6 Transformer Selections
  7. Negative Voltage Generation
    1. 6.1 Using a Zener Diode
    2. 6.2 Using a Shunt Regulator
    3. 6.3 Using a Shunt Regulator and Linear Regulator
  8. Multiple-output Design
    1. 7.1 One UCC25800-Q1 Drives Each Output
    2. 7.2 Transformer With Multiple Secondary-side Windings
    3. 7.3 Multiple Transformers
  9. EMI Performance
    1. 8.1 EMI Performance With Standalone Converter
    2. 8.2 EMI performance with an inverter power stage
  10. Common-Mode Transient Immunity (CMTI)
  11. 10Summary
  12. 11Revision History

Two Resonant Capacitors, Voltage Doubler

Figure 4-2 Two Resonant Capacitors, Voltage Doubler

In this configuration, the resonant capacitor is split into two capacitors. The equivalent resonant capacitance is the sum of the two capacitances. Both of the resonant capacitors carry a DC offset equal to half of the output voltage. The output capacitor gets energy for each half of the switching cycle. The output capacitor Cout still needs to be much larger (> 10 times) than the resonant capacitor. Or in other words, the output capacitor Cout can be considered as a high-frequency short at the switching frequency