SLUAAB9A March 2021 – December 2021 UCC25800-Q1
Traditionally, the isolated bias supply is created through PWM converters like flyback or push-pull converters. These converters have a triangular or trapezoidal shape input current, which has more harmonic content and creates more EMI noise. Besides, both of these converters typically operate as hard switching and generate higher dv/dt on the switch node, which creates more common mode noise. Furthermore, due to the topology limitations, they need to work with the transformer with fairly low leakage inductance, which means the transformer primary-side to secondary-side parasitic capacitance will be large (10 ~ 30 pF range). The high dv/dt, together with the large parasitic capacitance make the flyback and push-pull perform poorly from an EMI standpoint.
Unlike the PWM converters, the LLC converter has a sinusoidal shape current. It is also capable of achieving ZVS with lower switch node dv/dt. Furthermore, the LLC converter is able to use a transformer with split chamber bobbin and significantly reduce the transformer primary-side to secondary-side parasitic capacitance (below 2 pF). The sinusoidal shape current, lower dv/dt, and the low parasitic capacitance make the LLC a much better solution from the EMI noise point of view.
Table 8-1 summarizes the parasitic capacitance comparison between different solutions.
LLC | flyback | push-pull | |
---|---|---|---|
Construction | Split chamber bobbin | One chamber bobbin | Toroid |
Primary-side to secondary-side parasitic capacitance | < 2 pF | ~ 20 pF | ~ 10pF |