SLOU538 June 2020
The DRV8428P EVM provides the ability to operate a stepper motor in full step mode. The firmware provides the necessary timing pulses on the AINx/BINx input signals to drive the stepper at the desired speed and direction.
To use the stepper feature, set the “Control Mode” toggle to “Step”.
Figure 7. Controls Available for Step Mode. Set the desired stepper step and direction, and then click “Start Steps”. The stepper speed and direction can be changed as the motor is running.