SLOU538 June   2020

 

  1.   DRV8428P EVM GUI User's Guide
    1.     Trademarks
    2. 1 Overview
    3. 2 Hardware and Software Setup
    4. 3 GUI Application
      1. 3.1 Installation
      2. 3.2 Getting Started with DRV8428P EVM GUI
      3. 3.3 Use the DRV8428P EVM GUI
        1. 3.3.1 Motor Control Page
          1. 3.3.1.1 Control Modes
            1. 3.3.1.1.1 PWM Mode
            2. 3.3.1.1.2 Step Mode
        2. 3.3.2 Decay Mode and TOFF setting
        3. 3.3.3 Use the Side-Bar Menu
        4. 3.3.4 Menu Bar Options
          1. 3.3.4.1 File Menu
          2. 3.3.4.2 Options Menu
          3. 3.3.4.3 Tools Menu
          4. 3.3.4.4 Help Menu

File Menu

The user can load the firmware (.out) file onto the onboard MSP430 by clicking file menu and selecting an appropriate motor driver device to match the EVM variant. For the firmware load to work, MSP430 FET needs to be plugged into the J2 connector on the EVM board.