SLOU538 June   2020

 

  1.   DRV8428P EVM GUI User's Guide
    1.     Trademarks
    2. 1 Overview
    3. 2 Hardware and Software Setup
    4. 3 GUI Application
      1. 3.1 Installation
      2. 3.2 Getting Started with DRV8428P EVM GUI
      3. 3.3 Use the DRV8428P EVM GUI
        1. 3.3.1 Motor Control Page
          1. 3.3.1.1 Control Modes
            1. 3.3.1.1.1 PWM Mode
            2. 3.3.1.1.2 Step Mode
        2. 3.3.2 Decay Mode and TOFF setting
        3. 3.3.3 Use the Side-Bar Menu
        4. 3.3.4 Menu Bar Options
          1. 3.3.4.1 File Menu
          2. 3.3.4.2 Options Menu
          3. 3.3.4.3 Tools Menu
          4. 3.3.4.4 Help Menu

Hardware and Software Setup

The hardware (HW) and software (SW) tools that follow are required for the evaluation of DRV8428P:

  • DRV8428P EVM
  • Stepper motor
  • Voltage supply from 4.2 to 33 V

This document only describes the installation and usage of the DRV8428P EVM GUI. For additional details on hardware connections refer to the DRV8428xEVM User's Guide .