SLOK022 December 2024 TLV4H290-SEP
The TLV4H290-SEP was tested according to MIL-STD-883, Test Method 1019.9, Condition A. The product was irradiated up to 30krad(Si) and then put through full electrical parametric testing on the production Automated Test Equipment (ATE).
The TLV4H290-SEP LBC9 process technology contains Bipolar and CMOS components. HDR testing was performed on TLV4H290-SEP. LDR testing was omitted based on MIL-STD-883, Test Method 1019 section 3.13 a3 for LBC9 process technology.
After electrical test, functional units exhibiting parametric drift were placed in extended room temperature anneal testing according to MIL-STD-883, Test Method 1019.9, section 3.11.2. Electrical measurements were taken after the 72 hours annealing procedure. Calculated effective dose rates for each dosage level can be seen in Table 4-1 below. See Appendix 2 for electrical measurement data during room temperature anneal testing.