SLOK022 December   2024 TLV4H290-SEP

 

  1.   1
  2. 1TLV4H290-SEP Radiation Tolerant High-Speed Comparator TID Report
  3. 2Trademarks
  4. 3Device Information
    1. 3.1 Device Details
  5. 4Total Dose Test Setup
    1. 4.1 Test Overview
    2. 4.2 Test Description and Facilities
    3. 4.3 Test Setup Details
      1. 4.3.1 Unbiased
      2. 4.3.2 Biased
    4. 4.4 Test Configuration and Condition
  6. 5Tested Parameters
  7. 6Total Ionizing Dose RHA Characterization Summary Results
    1. 6.1 HDR Characterization Results
      1. 6.1.1 Input Bias Current
      2. 6.1.2 Output High Leakage
    2. 6.2 Summary of Results
  8.   A Appendix A: Total Ionizing Dose HDR Report
  9.   B Appendix B: Total Ionizing Dose HDR Report - Post-Anneal

Device Details

Table 3-1 lists the device information used in the initial TID characterization and qualification for HDR.

Table 3-1 Device and Exposure Details
TID HDR Details: up to 30 krad(Si)
TI Device NumberTLV4H290-SEP
Package14-pin DYY (SOT-23)
TechnologyLBC9
Die Lot Number2079069
A/T Lot Number / Date Code4153714 / 43A4Z3W
Quantity Tested

HDR:

6 biased and 6 unbiased units at 20krad(Si) levels

6 biased and 6 unbiased units at 30krad(Si) levels

Lot Accept/RejectDevices passed 20krad(Si), 30krad(Si)
HDR Radiation Facility

Texas Instruments Inc., CLAB, Dallas Texas

LDR Radiation Facility

N/A

HDR Dose Level20krad(Si), 30krad(Si)
HDR Dose Rate265rad(Si)/s ionizing radiation with increments
LDR Dose LevelN/A
LDR Dose RateN/A
HDR Radiation SourceCLAB: Gamma rays provided by Hopewell GR420 Co60 source. Dosimetry performed by Hopewell via GEX using GEX Alanine dosimeters
Irradiation TemperatureAmbient, room temperature controlled to 4°C ± 6°C per MILSTD-883 and MIL-STD-750