SLOK019 December 2024 TLV4H290-SEP
The TLV4H290-SEP is quad channel comparator which offers low input offset voltage, fault-tolerant inputs with an excellent speed-to-power combination with a propagation delay of 100ns. The TLV4H290-SEP comparator has an open-drain output stage that can be pulled below or beyond the positive supply voltage, making TLV4H290-SEP appropriate for level translation.
| DESCRIPTION | DEVICE INFORMATION |
|---|---|
| TI Part Number | TLV4H290-SEP |
| MLS Number | TLV4H290MDYYTSEP |
| Device Function | Radiation-Tolerant High-Precision Quad Comparator in Space Enhanced Plastic |
| Technology | LBC9 BiCMOS |
| Exposure Facility | Facility for Rare Isotope Beams, Michigan State University |
| Heavy Ion Fluence per Run | 1×107 ions/cm2 |
| Irradiation Temperature | 125°C (for SEL testing) |