SLOK019 December 2024 TLV4H290-SEP
The heavy ion species used for the SEE studies on this product were provided and delivered by the Michigan State University (MSU) Faciltiy for Rare Isotope Beams using a linear particle accelerator ion source. Ion beams were delivered with high uniformity over a 17mm × 18mm area for the in-air station. A current-based measurement is performed on the collimating slits, which intercept 90-95% of the total beam, and this measurement is cross-calibrated against Faraday cup readings. These measurements are real-time continuous and establish dosimetry and integrated fluence. In-vacuum and in-air scintillating viewers are used for measurement of the beam size and distribution. An ion flux of 105 ions / s-cm2 was used to provide heavy ion fluences to 107 ions / cm2.