SLOK019 December   2024 TLV4H290-SEP

 

  1.   1
  2.   2
  3.   Trademarks
  4. 1Overview
  5. 2SEE Mechanisms
  6. 3Test Device and Test Board Information
  7. 4Irradiation Facility and Setup
  8. 5Results
    1. 5.1 Single Event Latchup (SEL) Results
    2. 5.2 Single Event Transient (SET) Results
  9. 6Summary
  10.   A SET Results Appendix
  11.   B References

Single Event Latchup (SEL) Results

During SEL characterization, the device was heated using forced hot air, maintaining the IC temperature at 125°C. The temperature was monitored by means of a thermal camera. The species used for the SEL testing was a Xenon (129Xe) ion with an angle-of-incidence of 0° for an LETEFF = 50.5 MeV-cm2 /mg. A flux of approximately 105 ions/cm2 -s and a fluence of approximately 107 ions were used each run. The V+ supply voltage is supplied externally on board at recommended maximum voltage setting of 5.5V. Run duration to achieve this fluence was approximately less than 2 minutes. Two devices were tested (one at output low and the other at output high condition) where each device had a total of two runs. Supply current also includes output pullup-current.

Table 5-1 TLV4H290-SEP SEL Conditions Using Xe at an Angle-of-Incidence of 0°
RUN #DUTOutput ConditionDISTANCE
(mm)
TEMPERATURE
(°C)
IONANGLEFLUX
(ions·cm2/mg)
FLUENCE
(# ions)
LETEFF
(MeV.cm2/mg)

50

2

Low

40

125

129Xe

0

1.02E+05

1.00

E+07

50.5

51

2

Low

40125

129Xe

01.02E+051.00

E+07

50.5

52

3

High

40125

129Xe

01.01E+051.00

E+07

50.5

53

3

High

40

125

129Xe

01.00E+051.00

E+07

50.5

No SEL events were observed, indicating that the TLV4H290-SEP is SEL-immune at LETEFF = 43MeV-cm2/mg and T = 125°C. Using the MFTF method described and combining (or summing) the fluences of the two runs at 125°C (2 × 107), the upper-bound cross-section (using a 95% confidence level) is calculated as:

σSEL ≤ 1.84 × 10–7 cm2 for LETEFF = 43MeV-cm2/mg and T = 125°C.

TLV4H290-SEP Run #50: DUT2 Supply Current Versus
                        TimeFigure 5-1 Run #50: DUT2 Supply Current Versus Time
TLV4H290-SEP Run #51: DUT2 Supply Current Versus Time Figure 5-2 Run #51: DUT2 Supply Current Versus Time
TLV4H290-SEP Run #52: DUT3 Supply Current Versus Time Figure 5-3 Run #52: DUT3 Supply Current Versus Time
TLV4H290-SEP Run #53: DUT3 Supply Current Versus
                        TimeFigure 5-4 Run #53: DUT3 Supply Current Versus Time