SLOK019 December 2024 TLV4H290-SEP
Radiation effects of the radiation tolerant high speed comparator in space enhanced plastic TLV4H290-SEP was studied. This device passed total dose rate of up to 30krad(Si) and is SEL immune up to LETEFF = 43MeV-cm2/mg and T = 125°C. SET characterization of the device was also conducted.