SLOK019 December 2024 TLV4H290-SEP
The TLV4H290-SEP are packaged in a 14-pin, SOT-23 shown with pinout in Figure 3-1.
Figure 3-1 TLV4H290-SEP Pinout DiagramThe TLV4H290-SEP was biased in either an output high or output low condition in single supply, where V+ was set to +5.5V and V- was set to GND (0V). The outputs are tied to +5.5V through 20kΩ pull-up resistors.
To achieve an output high state, IN+ was biased with +1V and IN- was biased with +0.5V. For an output low condition, IN+ was biased with +0.5V and IN- was biased with +1V.
Heavy ions with LETEFF =50.5MeV-cm2 / mg were used to irradiate the devices. A nominal flux of 105 ions / s-cm2 and fluence of 107 ions / cm2 were used during the exposure at 125°C.