SLAU874 October   2022

 

  1.   TPA3223 Evaluation Module
    1.     Trademarks
    2. 1.1 Quick Start (BTL MODE)
      1. 1.1.1 Required Hardware
      2. 1.1.2 Connections and Board Configuration (BTL MODE)
      3. 1.1.3 Power-Up
    3. 1.2 Setup By Mode
      1. 1.2.1 BTL MODE (Stereo - 2 Speaker Outputs)
      2. 1.2.2 PBTL MODE (Mono – 1 Speaker Output)
        1. 1.2.2.1 Connections and Board Configuration
        2. 1.2.2.2 Power-Up
    4. 1.3 Hardware Configuration
      1. 1.3.1 Indicator Overview (OTW_CLIP and FAULT)
      2. 1.3.2 PWM Frequency Adjust
      3. 1.3.3 Modulation Modes (AD Mode and HEAD Mode)
      4. 1.3.4 Output Mode Selection
      5. 1.3.5 Audio Front End
      6. 1.3.6 EVM Power Tree
        1. 1.3.6.1 TPA3223 Supplies
        2. 1.3.6.2 TPA3223EVM Power Options
          1. 1.3.6.2.1 PVDD Only (12 V to 45 V)
          2. 1.3.6.2.2 PVDD (12 V to 45 V) and One Non-5-V Supply
          3. 1.3.6.2.3 PVDD (12 V to 45 V) and 5-V Supply
      7. 1.3.7 LC Response and Overview
      8. 1.3.8 Reset Circuit and POR
      9. 1.3.9 Analog-Input-Board Connector (J28)
    5. 1.4 EVM Design Documents
      1. 1.4.1 TPA3223 Board Layouts
      2. 1.4.2 TPA3223 Board Layouts
      3. 1.4.3 TPA3223EVM Schematics
      4. 1.4.4 TPA3223EVM Bill of Materials
  2.   Trademarks
  3. 1Quick Start (BTL MODE)
    1. 1.1 Required Hardware
    2. 1.2 Connections and Board Configuration (BTL MODE)
    3. 1.3 Power-Up
  4. 2Setup By Mode
    1. 2.1 BTL MODE (Stereo - 2 Speaker Outputs)
    2. 2.2 PBTL MODE (Mono – 1 Speaker Output)
      1. 2.2.1 Connections and Board Configuration
      2. 2.2.2 Power-Up
  5. 3Hardware Configuration
    1. 3.1 Indicator Overview (OTW_CLIP and FAULT)
    2. 3.2 PWM Frequency Adjust
    3. 3.3 Modulation Modes (AD Mode and HEAD Mode)
    4. 3.4 Output Mode Selection
    5. 3.5 Audio Front End
    6. 3.6 EVM Power Tree
      1. 3.6.1 TPA3223 Supplies
      2. 3.6.2 TPA3223EVM Power Options
        1. 3.6.2.1 PVDD Only (12 V to 45 V)
        2. 3.6.2.2 PVDD (12 V to 45 V) and One Non-5-V Supply
        3. 3.6.2.3 PVDD (12 V to 45 V) and 5-V Supply
    7. 3.7 LC Response and Overview
    8. 3.8 Reset Circuit and POR
    9. 3.9 Analog-Input-Board Connector (J28)
  6. 4EVM Design Documents
    1. 4.1 TPA3223 Board Layouts
    2. 4.2 TPA3223 Board Layouts
    3. 4.3 TPA3223EVM Schematics
    4. 4.4 TPA3223EVM Bill of Materials

Connections and Board Configuration (BTL MODE)

Figure 1-16 shows the EVM board.

GUID-20220912-SS0I-SZGC-MRZQ-B2JFGDH7GZLR-low.png Figure 1-16 EVM Board (Top Side)
GUID-20220912-SS0I-DFK7-8V09-VQFVRZGNG0F3-low.png Figure 1-17 EVM Board (Bottom Side)

Use the following steps when connecting and configuring the board for BTL MODE:

  1. Ensure the power supply is OFF. Connect the power supply positive terminal to J1 PVDD (red) and negative terminal to J1 GND (black).
  2. Connect the left channel speaker, power resistor load (3–8 Ω) to the TPA3223EVM positive output terminal (J9 OUT1+ (red)) and other side of the speaker, power resistor to the TPA3223EVM negative output terminal (J9 OUT1– (black)).
  3. Connect the right channel speaker, power resistor load (3–8 Ω) to the TPA3223EVM positive output terminal (J2 OUT2+ (red)) and other side of the speaker, power resistor to the TPA3223EVM negative output terminal (J2 OUT2– (black)).
  4. Check to make sure that the power supply is connected to J1 only and speakers are connected to J9 or J2 only, as their colors are the same.
  5. Input Configuration:
    1. Differential Inputs: connect one differential XLR audio input to each DIFF IN1 (J14) and DIFF IN2 (J15). Install jumpers J10, J11, J20, and J21 to position 1:2 which is labeled as RCA or XLR. Jumpers J4 and J12 must be uninstalled for DIFF input.
    2. Single-Ended Inputs: connect one single-ended RCA audio input to IN1P (J3) and IN2P (J18). Install jumpers J10, J11, J20, and J21 to position 1:2 which is labeled as RCA or XLR. Jumpers J4 and J12 must be installed for SE input.
    3. Audio Interface Board Input: Install jumpers J10, J11, J20, and J21 to position 2:3 which is labeled as AIB. Jumpers J4 and J12 must be installed for SE input from the AIB or uninstalled for DIFF input from the AIB.
  6. Ensure that RESET S1 and MUTE S2 are in the lower positions of RESET and MUTE, respectively.
  7. Check Table 1-11 for all jumper and switch configurations
Table 1-11 Jumper and Switch Configurations (BTL Mode)
ComponentComponent DescriptionConfiguration for BTL
J23Gain/CLKSYNC SelectMSTR (Primary) 20 dB
J24N/AIN
J4, J12Input DIFF/SE SelectOUT = DIFF IN, IN = DIFF IN
J10, J11, J20, J21AIB Input SelectPosition 1:2 for XLR/RCA, Position 2:3 for AIB
J6HEAD/AD Mode SelectIN
J7, J8PBTL/BTL SelectOUT
S1RESET ControlRESET
S2MUTE ControlMUTE
J13Auto RetryOUT
J29PVDD-ININ
J2612V-ININ
J55V-ININ
J273.3V-ININ
J17OSC OutputNo Connection
J16FREQ_ADJPosition 3:4 MASTER (Primary) MODE