SLAU874 October 2022
The TPA3223EVM is equipped with LED indicators that illuminate when the FAULT or OTW_CLIP pin goes low. See Table 3-11 and the TPA3223 data sheet (SLASEF0) for more details.
| FAULT LED Status | OTW_CLIP LED Status | Description |
|---|---|---|
| ON | ON | Overtemperature (OTE) or overload (OLP) or undervoltage (UVP). Junction temperature higher than 125°C (Overtemperature warning) |
| ON | OFF | Overload (OLP) or undervoltage (UVP). Junction temperature lower than 125°C |
| OFF | ON | Junction temperature higher than 125°C (Overtemperature warning) |
| OFF | OFF | Junction temperature lower than 125°C and no OLP or UVP faults (normal operation) |