SLAU874 October 2022
The TPA3223 does not use discrete mode pins and therefore relies solely on the states of the IN2_M and IN2_P pins. Connecting the IN2_M and IN2_P pins to regular high output impedance audio outputs by removing J7 and J8 puts the TPA3223 into BTL mode (2 x stereo outputs). Tying the IN2_M and IN2_P pins to GND by installing J7 and J8 on pins 2-3 puts the TPA3223 into PBTL mode (1 x mono output). Tying the IN2_M and IN2_P pins to 5V by installing J7 and J8 on pins 1-2 puts the TPA3223 into 1x BTL mode (1 x mono output). This is summarized in Table 3-14:
| Input Jumpers J7 and J8 | Input Mode | Output Configuration | Description | |
|---|---|---|---|---|
| IN2_M | IN2_P | |||
| OUT | OUT | 1N / 2N + 1 | 2 × BTL | Stereo, BTL output configuration |
| 2-3 (GND) | 2-3 (GND) | 1 × PBTL | Mono, Paralleled BTL configuration. Connect OUT1+ to OUT2+ and OUT1– to OUT2– | |
| 1-2 (5V) | 1-2 (5V) | 1 × BTL | Mono, BTL configuration. OUT1+ and OUT1– active | |