SLAU647O July   2015  – April 2020

 

  1.   MSP Debuggers
    1.     Trademarks
    2. 1 Introduction
      1. 1.1 Related Documentation From Texas Instruments
      2. 1.2 Terms and Abbreviations
      3. 1.3 If You Need Assistance
    3. 2 MSP Debug Probe Overview
      1. 2.1 Known Limitations
    4. 3 Hardware Identification
      1. 3.1 How to Determine If Your Hardware is Based on eZ-FET or eZ-FET Lite
      2. 3.2 How to Determine If Your Hardware is Based on eZ430
      3. 3.3 Signal Connections for In-System Programming and Debugging
      4. 3.4 Using the Power Supply Feature of the eZ-FET and eZ-FET Lite
      5. 3.5 Using the Power Supply Feature of the MSP-FET430UIF and MSP-FET
    5. 4 Hardware Installation
      1. 4.1 MSP-FET430PIF
      2. 4.2 MSP-FET430UIF, MSP-FET, eZ-FET, and eZ-FET Lite
      3. 4.3 eZ430-Based Experimenter Boards and LaunchPad Kits
      4. 4.4 Hardware Installation Using the MSP Flasher
      5. 4.5 Hardware Installation Using CCS Cloud
    6. 5 Debug Probes Hardware and Software
      1. 5.1  MSPDebugStack
      2. 5.2  Ultra-Low-Power (ULP) Debug Support
      3. 5.3  EnergyTrace™ Technology
      4. 5.4  Unlimited Software Breakpoints in Flash, FRAM, and RAM
      5. 5.5  JTAG Access Protection (Fuse Blow)
      6. 5.6  MSP-FET Stand-Alone Debug Probe
        1. 5.6.1 General Features
        2. 5.6.2 Backchannel UART
          1. 5.6.2.1 UART Backchannel Activation Commands
        3. 5.6.3 Target BSL Connection and BSL-Scripter Support
        4. 5.6.4 LED Signals
        5. 5.6.5 Hardware
          1. 5.6.5.1 JTAG Target Connector
          2. 5.6.5.2 MSP-FET Pin States After Power Up
          3. 5.6.5.3 MSP-FET HID Cold Boot
          4. 5.6.5.4 Schematics
            1. 5.6.5.4.1 MSP-FET Rev 2.5 Schematics
            2. 5.6.5.4.2 MSP-FET Rev 1.2 Schematics
        6. 5.6.6 Specifications
          1. 5.6.6.1 Hardware
          2. 5.6.6.2 MSP430 MCUs
          3. 5.6.6.3 SimpleLink MSP432 MCUs
      7. 5.7  MSP-FET430UIF Stand-Alone Debugger
        1. 5.7.1 General Features
        2. 5.7.2 LED Signals
        3. 5.7.3 Hardware
          1. 5.7.3.1 JTAG Target Connector
          2. 5.7.3.2 Pin States After Power Up
          3. 5.7.3.3 Schematics
      8. 5.8  eZ-FET and eZ-FET Lite Onboard Emulation
        1. 5.8.1 General Features
        2. 5.8.2 Backchannel UART
          1. 5.8.2.1 eZ-FET and eZ-FET Lite UART Backchannel Activation Commands
        3. 5.8.3 LED Signals
        4. 5.8.4 Hardware
          1. 5.8.4.1 JTAG Target Connector
          2. 5.8.4.2 Connecting MSP-FET to LaunchPad Development Kit
          3. 5.8.4.3 Pin States After Power Up
          4. 5.8.4.4 Schematics
            1. 5.8.4.4.1 eZ-FET Rev 1.2 Schematics
            2. 5.8.4.4.2 eZ-FET Lite Schematics
            3. 5.8.4.4.3 eZ-FET Rev 1.4 Schematic
            4. 5.8.4.4.4 eZ-FET Rev 2.0 ET Schematics
      9. 5.9  eZ430 Onboard Emulation
        1. 5.9.1 General Features
        2. 5.9.2 Backchannel UART
        3. 5.9.3 Hardware
          1. 5.9.3.1 JTAG Target Connector
          2. 5.9.3.2 Pin States After Power Up
          3. 5.9.3.3 Schematics
      10. 5.10 MSP-FET430PIF
        1. 5.10.1 General Features
        2. 5.10.2 Schematics
  2.   Revision History

MSP-FET430PIF

The MSP-FET430PIF is a parallel port interface that is used to program and debug MSP430 boards through the JTAG interface. This interface uses a parallel PC port to communicate with the IDE (CCS, EW430, or the MSP Flasher) running on the PC. The interface uses the standard 14-pin JTAG header to communicate with the MSP430 MCU using the standard JTAG protocol.

The flash memory can be erased and programmed in seconds with only a few keystrokes, and because the MSP430 flash is extremely low power, no external power supply is required. The tool has an integrated software environment and connects directly to the PC which greatly simplifies the setup and use of the tool.

fig37_MSP-FET430PIF.pngFigure 58. MSP-FET430PIF