SLAU647O July   2015  – April 2020

 

  1.   MSP Debuggers
    1.     Trademarks
    2. 1 Introduction
      1. 1.1 Related Documentation From Texas Instruments
      2. 1.2 Terms and Abbreviations
      3. 1.3 If You Need Assistance
    3. 2 MSP Debug Probe Overview
      1. 2.1 Known Limitations
    4. 3 Hardware Identification
      1. 3.1 How to Determine If Your Hardware is Based on eZ-FET or eZ-FET Lite
      2. 3.2 How to Determine If Your Hardware is Based on eZ430
      3. 3.3 Signal Connections for In-System Programming and Debugging
      4. 3.4 Using the Power Supply Feature of the eZ-FET and eZ-FET Lite
      5. 3.5 Using the Power Supply Feature of the MSP-FET430UIF and MSP-FET
    5. 4 Hardware Installation
      1. 4.1 MSP-FET430PIF
      2. 4.2 MSP-FET430UIF, MSP-FET, eZ-FET, and eZ-FET Lite
      3. 4.3 eZ430-Based Experimenter Boards and LaunchPad Kits
      4. 4.4 Hardware Installation Using the MSP Flasher
      5. 4.5 Hardware Installation Using CCS Cloud
    6. 5 Debug Probes Hardware and Software
      1. 5.1  MSPDebugStack
      2. 5.2  Ultra-Low-Power (ULP) Debug Support
      3. 5.3  EnergyTrace™ Technology
      4. 5.4  Unlimited Software Breakpoints in Flash, FRAM, and RAM
      5. 5.5  JTAG Access Protection (Fuse Blow)
      6. 5.6  MSP-FET Stand-Alone Debug Probe
        1. 5.6.1 General Features
        2. 5.6.2 Backchannel UART
          1. 5.6.2.1 UART Backchannel Activation Commands
        3. 5.6.3 Target BSL Connection and BSL-Scripter Support
        4. 5.6.4 LED Signals
        5. 5.6.5 Hardware
          1. 5.6.5.1 JTAG Target Connector
          2. 5.6.5.2 MSP-FET Pin States After Power Up
          3. 5.6.5.3 MSP-FET HID Cold Boot
          4. 5.6.5.4 Schematics
            1. 5.6.5.4.1 MSP-FET Rev 2.5 Schematics
            2. 5.6.5.4.2 MSP-FET Rev 1.2 Schematics
        6. 5.6.6 Specifications
          1. 5.6.6.1 Hardware
          2. 5.6.6.2 MSP430 MCUs
          3. 5.6.6.3 SimpleLink MSP432 MCUs
      7. 5.7  MSP-FET430UIF Stand-Alone Debugger
        1. 5.7.1 General Features
        2. 5.7.2 LED Signals
        3. 5.7.3 Hardware
          1. 5.7.3.1 JTAG Target Connector
          2. 5.7.3.2 Pin States After Power Up
          3. 5.7.3.3 Schematics
      8. 5.8  eZ-FET and eZ-FET Lite Onboard Emulation
        1. 5.8.1 General Features
        2. 5.8.2 Backchannel UART
          1. 5.8.2.1 eZ-FET and eZ-FET Lite UART Backchannel Activation Commands
        3. 5.8.3 LED Signals
        4. 5.8.4 Hardware
          1. 5.8.4.1 JTAG Target Connector
          2. 5.8.4.2 Connecting MSP-FET to LaunchPad Development Kit
          3. 5.8.4.3 Pin States After Power Up
          4. 5.8.4.4 Schematics
            1. 5.8.4.4.1 eZ-FET Rev 1.2 Schematics
            2. 5.8.4.4.2 eZ-FET Lite Schematics
            3. 5.8.4.4.3 eZ-FET Rev 1.4 Schematic
            4. 5.8.4.4.4 eZ-FET Rev 2.0 ET Schematics
      9. 5.9  eZ430 Onboard Emulation
        1. 5.9.1 General Features
        2. 5.9.2 Backchannel UART
        3. 5.9.3 Hardware
          1. 5.9.3.1 JTAG Target Connector
          2. 5.9.3.2 Pin States After Power Up
          3. 5.9.3.3 Schematics
      10. 5.10 MSP-FET430PIF
        1. 5.10.1 General Features
        2. 5.10.2 Schematics
  2.   Revision History

Backchannel UART

Supported baud rates depend on the target configuration and the debug settings. Table 14 shows which baud rates are supported with certain configuration combinations.

✓ means that the corresponding baud rate is supported without any data loss with the specified combination of settings.

✗ means that the corresponding baud rate is not supported (data loss is expected) with the specified combination of settings.

Table 14. eZ-FET and eZ-FET Lite Backchannel UART Implementation

Target MCLK Frequency: 1 MHz 8 MHz 1 MHz 8 MHz
Debugger: Active Inactive
Flow Control: No Yes No Yes No Yes No Yes
4800 baud
9600 baud
19200 baud
28800 baud
38400 baud
57600 baud
115200 baud