SLAU647O July 2015 – April 2020
Table 1 is an overview of the capabilities and features for the available MSP debug probes.
CAUTION
Never disconnect the JTAG or emulator USB cable during an active debug session. Make sure to perform a free-run before disconnecting the JTAG connector to avoid current consumption or functionality issues. And always terminate a running debug session properly, by clicking on the "Terminate" icon, before disconnecting the target device.
| Feature and MSP430 Device Support | eZ430-F2013 | eZ430-RF2500 | eZ430-RF2480 | eZ430-RF2560 | MSP-WDSxx Metawatch | eZ430-Chronos | LaunchPad (MSP-EXP430G2) | MSP-EXP430FR5739 | MSP-EXP430F5529 | MSP-FET430PIF | MSP-FET430UIF | MSP-FET | eZ-FET Emulation IP | eZ-FET Lite Emulation IP |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Supports all programmable MSP430 and CC430 devices | ✓ | ✓ | ✓ | ✓ | ✓ | |||||||||
| Supports only F20xx, G2x01, G2x11, G2x21, G2x31 | ✓ | |||||||||||||
| Supports F20xx, F21x2, F22xx, G2x01, G2x11, G2x21, G2x31, G2x53 | ✓ | |||||||||||||
| Supports F20xx, F21x2, F22xx, G2x01, G2x11, G2x21, G2x31 | ✓ | ✓ | ||||||||||||
| Supports F5438, F5438A | ✓ | |||||||||||||
| Supports BT5190, F5438A | ✓ | ✓ | ||||||||||||
| Supports only F552x | ✓ | |||||||||||||
| Supports FR57xx, F5638, F6638 | ✓ | |||||||||||||
| Supports only CC430F613x | ✓ | |||||||||||||
| Supports MSP432Pxx | ✓ | |||||||||||||
| Allows JTAG access protection (fuse blow)(3) | ✓ | ✓ | ||||||||||||
| Adjustable target supply voltage | ✓ | ✓ | ||||||||||||
| Fixed 2.8-V target supply voltage | ✓ | |||||||||||||
| Fixed 3.3-V target supply voltage | ✓ | ✓ | ||||||||||||
| Fixed 3.6-V target supply voltage | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | |||||
| 4-wire JTAG | ✓ | ✓ | ✓ | |||||||||||
| 2-wire JTAG(4) | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | |
| BSL tool or mode | ✓ | |||||||||||||
| Backchannel UART | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | |||
| Supported by CCS for Windows | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
| Supported by CCS for Linux | ✓ | ✓ | ✓ | ✓ | ||||||||||
| Supported by CCS for OS X | ✓ | ✓ | ✓ | ✓ | ||||||||||
| Supported by IAR | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
| EnergyTrace™ technology, EnergyTrace++ | ✓ | ✓ |