SLAU358Q September 2011 – October 2019
See the Set temporary configuration command (Section 3.5.3.3) for details.
Syntax
LONG MSPGANG_SetTmpGANG_Config(LONG no, LONG data)
Arguments
| LONG no | Index list of indexes below |
| LONG data |
Result
| LONG | Error code |
//----- TMP_CFG_INDEX and data --------
#define CFG_TMP_CLEAR 2
//data - none
#define CFG_TMP_TASK_MASK 4
//--- task mask bits ---- - for all tasks - set 0xFFFF
#define CONNECT_TASK_BIT 0x0001
#define ERASE_TASK_BIT 0x0002
#define BLANKCHECK_TASK_BIT 0x0004
#define PROGRAM_TASK_BIT 0x0008
#define VERIFY_TASK_BIT 0x0010
#define SECURE_TASK_BIT 0x0020
#define DCO_CAL_TASK_BIT 0x0040
//spare 0x0080 to 0x4000
#define RST_AND_START_FW_BIT 0x8000
#define CFG_TMP_VCC_VALUE 6
// Vcc in mV - 1800 ...3600
#define CFG_TMP_POWER_VCC_EN 8
// disable 0
// enable 1
#define CFG_TMP_INTERFACE 10
// (INTERFACE_JTAG | INTERFACE_FAST)
// (INTERFACE_JTAG | INTERFACE_MED)
// (INTERFACE_JTAG | INTERFACE_SLOW)
// (INTERFACE_SBW | INTERFACE_FAST)
// (INTERFACE_SBW | INTERFACE_MED)
// (INTERFACE_SBW | INTERFACE_SLOW)
#define CFG_TMP_GANG_MASK 12
// Targets GANG enable mask - 0x00 ...0xFF. Enable all targets -> 0xFF
// TARGET_1_MASK 0x01
// TARGET_2_MASK 0x02
// TARGET_3_MASK 0x04
// TARGET_4_MASK 0x08
// TARGET_5_MASK 0x10
// TARGET_6_MASK 0x20
// TARGET_7_MASK 0x40
// TARGET_8_MASK 0x80
#define CFG_TMP_VCC_ONOFF 14
// disable 0
// enable 1
#define CFG_LCD_CONTRAST 16
// 0x00 --0x3F
#define CFG_TMP_ICC_HI_EN 18
// disable 0
// enable 1
#define CFG_TMP_IO_INTERFACE 20
// 0 - SBW_VIA_TDOI (pin 1) and TCK/TEST (pin-7/8)
// 1 - SBW_VIA_RST (pin 11) and TCK/TEST (pin-7/8)
#define CFG_TMP_RESET 22
// disable 0
// enable 1
#define CFG_TMP_KEYBOARD_EN 24
// disable 0
// enable 1
#define CFG_TMP_VCC_SETTLE_TIME 26
// 0...200 Vcc settle time in 20 ms increment (t = 0...4000 ms)
#define CFG_TMP_CUMULATIVE_ST_EN 28
// 0 - disable
// 1 - enable ( default )
#define CFG_WRAPPER_MASK 30
// used in the DLL wrapper of the MSP-GANG430 only. Do not use it.
#define CFG_WRAPPER_EN_KEY 32
// used in the DLL wrapper of the MSP-GANG430 only. Do not use it.
#define CFG_WRAPPER_GANG_MASK 34
// used in the DLL wrapper of the MSP-GANG430 only. Do not use it.
#define CFG_TMP_BSL_1ST_PASSW 36
// #define BSL_ANY_PASSW 0
// #define BSL_PASSW_FROM_CODE_FILE 1
// #define BSL_PASSW_FROM_PASSWORD_FILE 2
// #define BSL_EMPTY_PASSW 3
#define CFG_DISABLE_TASK_MASK 38