SLAU358Q September 2011 – October 2019
Note: The target device must be opened first if not open yet (see MSPGANG_Interactive_Open_Target_Device, Section 4.2.12).
MSPGANG_Interactive_Copy_Gang_Buffer_to_RAM writes 'size' number of bytes from the internal Gang_Buffer[8][128] to RAM – simultaneously to all active target devices. Data for each target can be different. Contents from Gang_Buffer[0][n] are written to target 1, contents from Gang_Buffer[1][n] are written to target 2, and contents from Gang_Buffer[7][n] are written to target 8.
Data in the Gang_Buffer should be prepared and send to MSP-GANG first. See MSPGANG_GetGangBuffer and MSPGANG_SetGangBuffer functions for details.
Syntax
LONG MSPGANG_Interactive_Copy_GANG_Buffer_to_RAM(LONG addr, LONG size)
Arguments
| LONG addr | RAM address location |
| LONG size | Number of bytes to be written (up to 128) |
Result
| LONG | Error code |
Example
See Section 4.2.2.