SLAU358Q September 2011 – October 2019
MSPGANG_SelectImage sets the active image to work with. MSP-GANG supports up to 96 images images. Image numbers (image size 64 kB each) are compatible with the old image numbering (0-15) that are 512 kB each. New image numbering style:
b7=1 - new numbering: force the new standard; for example, set b7=1 when subimage number = 0
b6-b4 - subimage number
b3-b0 - image number (0-15 = image 1-16)
Examples:
b7 b6-b4 b3-b0
1 2 4 (image 5.2) (new numbering - when erased: one sector, 64kB)
0 0 4 (image 5) (old numbering - when erased: eight sectors, 512kB)
0 2 4 (image 5.2) (even without b7=1, new numbering; when erased, one sector, 64kB)
Old image New image numbering In GUI
numbering
0 0x80 or 0, 0x90, 0xA0, 0xB0, 0xC0, 0xD0, 0xE0, 0xF0 1.0, 1.1, 1.2, 1.3,...
1 0x81 or 1, 0x91, 0xA1, 0xB1, 0xC1, 0xD1, 0xE1, 0xF1 2.0, 2.1, 2.2, 2.3,...
2 0x82 or 2, 0x92, 0xA2, 0xB2, 0xC2, 0xD2, 0xE2, 0xF2 3.0, 3.1, 3.2, 3.3,...
3 0x83 or 3, 0x93, 0xA3, 0xB3, 0xC3, 0xD3, 0xE3, 0xF3 4.0, 4.1, 4.2, 4.3,...
4 0x84 or 4, 0x94, 0xA4, 0xB4, 0xC4, 0xD4, 0xE4, 0xF4 5.0, 5.1, 5.2, 5.3,...
5 0x85 or 5, 0x95, 0xA5, 0xB5, 0xC5, 0xD5, 0xE5, 0xF5 6.0, 6.1, 6.2, 6.3,...
6 0x86 or 6, 0x96, 0xA6, 0xB6, 0xC6, 0xD6, 0xE6, 0xF6 7.0, 7.1, 7.2, 7.3,...
7 0x87 or 7, 0x97, 0xA7, 0xB7, 0xC7, 0xD7, 0xE7, 0xF7 8.0, 8.1, 8.2, 8.3,...
8 0x88 or 8, 0x98, 0xA8, 0xB8, 0xC8, 0xD8, 0xE8, 0xF8 9.0, 9.1, 9.2, 9.3,...
9 0x89 or 9, 0x99, 0xA9, 0xB9, 0xC9, 0xD9, 0xE9, 0xF9 10.0, 10.1, 10.2, 10.3,...
10 0x8A or 10, 0x9A, 0xAA, 0xBA, 0xCA, 0xDA, 0xEA, 0xFA 11.0, 11.1, 11.2, 11.3,...
11 0x8B or 11, 0x9B, 0xAB, 0xBB, 0xCB, 0xDB, 0xEB, 0xFB 12.0, 12.1, 12.2, 12.3,...
12 - used for read only if the flash image is not used for internal firmware
13 (transition time)
14 --,,,---
15 --,,,---
Syntax
LONG MSPGANG_SelectImage(LONG lImage)
Arguments
| LONG lImage | Image number (0 to 0xFB) |
Result
| LONG | Error code |