SLAA996A June   2021  – June 2021 TPA6304-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Understanding the Thermal Flow
  4. 3Understanding the Test and System Conditions
    1. 3.1 Device Efficiency
    2. 3.2 Test Signals
      1. 3.2.1 Sinusoidal Signal
      2. 3.2.2 Pink Noise
      3. 3.2.3 Music File
    3. 3.3 Ambient Temperature
    4. 3.4 Junction Temperature
    5. 3.5 Thermal Interface Material and Heatsink
  5. 4Calculating Dynamic Thermal Dissipation
  6. 5Designing a Realistic Thermal Test
  7. 6Thermal Tests
    1. 6.1 Test Setup
    2. 6.2 5W 1kHz Sine Wave Test
      1. 6.2.1 Calculations
      2. 6.2.2 Dynamic Calculation Results
      3. 6.2.3 Tested Results
      4. 6.2.4 Summary of Results
    3. 6.3 10W 1kHz Sine Wave Test
      1. 6.3.1 Calculations
      2. 6.3.2 Dynamic Calculation Results
      3. 6.3.3 Tested Results
      4. 6.3.4 Summary of Results
    4. 6.4 5W Pink Noise Test
      1. 6.4.1 Calculations
      2. 6.4.2 Dynamic Calculation Results
      3. 6.4.3 Tested Results
      4. 6.4.4 Summary of Results
    5. 6.5 10W 1kHz 85°C Test
      1. 6.5.1 Calculations
      2. 6.5.2 Dynamic Calculation Results
      3. 6.5.3 Tested Results
      4. 6.5.4 Summary of Results
  8. 7Overall Summary
  9. 8References
  10. 9Revision History

Overall Summary

The TPA6304-Q1 performed each test without reaching thermal shutdown. While successful here, if used in a system that cannot dissipate the heat quick enough, the device could enter shutdown, even under the same test conditions. This is why it is important to consider how the audio amplifier will be used and then design a thermal solution around it.