SLAA953 August 2020 – MONTH TAS2563
Idel channel detection can be used to trigger auto-mute. If the input audio drops below the programmable idle channel threshold, the device will stop playing audio automatically. To disable auto-mute, threshold can be kept at very low level or disable idle channel detection in the idel channel detection tile of the Device Control page.