SLAA953 August   2020  – MONTH  TAS2563

 

  1.   1
  2.   2
  3.   3
    1.     4
    2.     5
    3.     6
    4.     7
    5.     8
    6.     9
    7.     10
    8.     11
    9.     12
  4.   13

TAS2563 Device Features and Controls

TAS2563 offers a wide range advance configurations to suit various audio system requirements. Some of the most used features include, but not limited to, Brown-Out Protection, Limiter, Boost control, and Thermal Foldback. Especially with TAS2563’s integrated DSP, these functions can be easily and finely adjusted in PPC3. This section will provide an overview of some of the protections and amplifier settings PPC3 can configure. For detailed explanation of each configuration and its functions, please refer to other application report listed on the TAS2563 Product Page.

Please note that in order to initialize the EVMs after every power on/power off, the EVM requires reload of the tuning files by simply selecting “Tuning and Audio Processing” panel of the Device Home Page.

The features that are available to be configured for TAS2563 in the “Device Control” are listed in the follwing table:

Device Configurations
Reference Document

Amplifier configuration page can be found under “Device Control” in the PPC3 device home page shown in Figure 1-1.

GUID-20200721-CA0I-Z5LZ-5SZR-W5M4DVXB5QDN-low.png Figure 1-1 PPC3 Device Home.
GUID-20200722-CA0I-RKF4-R6XK-L0R7PWK6CTN2-low.png Figure 1-2 Device Control Panel.

Users can enter "Advance" mode by selecting the corresponding button on the top of the page. For device control configuration to take effect, please select "Apply" in the upper right corner.