SLAA953 August   2020  – MONTH  TAS2563

 

  1.   1
  2.   2
  3.   3
    1.     4
    2.     5
    3.     6
    4.     7
    5.     8
    6.     9
    7.     10
    8.     11
    9.     12
  4.   13

Summary

Once the the amplifier is configured to the system requirements, you are now ready to proceed to the next step of the development, Tuning and Audio Processing, in PPC3. The Device Control page of PPC3 offers some of the commonly used features and does not include all of the features listed in the TAS2563 datasheet. Features that cannot be accessed through PPC3 Device Control may be accessed via Direct I2C commands.

For questions about each features please refer to Figure 1-1 or visit our E2E forum.