SLAA953 August 2020 – MONTH TAS2563
In case of die over-temperature fault or output load over-current fault, user can specify whether the device should resume previous state or enter software shutdown. The retry feature give users the flexibility in fault responses. In addition, TAS2563 offers Class-D synchonization mode and Low EMI Spread Spectrum mode at the output. These modes enable user to synchonize output switching to audio sample rate and reduce output EMI is some systems, respectively. For more details regarding retry criteria, Class D synchronization mode and low EMI mode, please refer to TAS2563 datasheet.
Figure 1-5 Miscellaneous.