SLAA891B April 2019 – February 2020
OpenSCAD.exe and the OpenSCAD scripts are supported in Windows®, macOS®, and Linux® operating systems. The optional batch files provided with this application report were written and tested on Windows 10. If using macOS or Linux, it is up to the user to create a similar shell script for that platform.