SLAA249B April   2005  – September 2018 MSP430F169 , MSP430F169 , MSP430F5252 , MSP430F5252 , MSP430F5253 , MSP430F5253 , MSP430F5254 , MSP430F5254 , MSP430F5255 , MSP430F5255 , MSP430F5256 , MSP430F5256 , MSP430F5257 , MSP430F5257 , MSP430F5258 , MSP430F5258 , MSP430F5259 , MSP430F5259

 

  1.   Implementing SMBus Using MSP430™ Hardware I2C
    1.     Trademarks
    2. 1 Introduction
    3. 2 SMBus Protocols
    4. 3 Software
    5. 4 Example Code
      1. 4.1 Example 1
        1.       fet140_SMB_mstr.c(.s43)
        2.       fet140_SMB_slav.c(.s43)
      2. 4.2 Example 2
        1.       fet140_SMB_mstr_slvrst.c(.s43)
        2.       fet140_SMB_slav_slvrst.c(.s43)
      3. 4.3 Example 3
        1.       fet140_SMB_mstr_PEC.c
        2.       fet140_SMB_slave_PEC.c
      4. 4.4 Example 4
        1.       fet140_SMB_tmp175.c
    6. 5 SMBus Using the USCI I2C Peripheral
      1. 5.1 Example 1a: Timeout Implementation for Master/Slave on a MSP430F2xx Device
        1.       msp430x26x_SMB_MST_timeout.c
        2.       msp430x26x_SMB_SLV_timeout.c
      2. 5.2 Example 1b: Timeout Implementation for Master/Slave on a MSP430F5xx Device
        1.       msp430x5xx_SMB_MST_timeout.c
        2.       msp430x5xx_SMB_SLV_timeout.c
      3. 5.3 Example 2: Implementation of CRC-8 PEC
        1.       msp430x26x_SMB_mstr_PEC.c
        2.       msp430x26x_SMB_slave_PEC.c
      4. 5.4 Example 3: Implementation With SMBUS Slave TMP175
        1.       msp430x26x_SMB_tmp175.c
    7. 6 Conclusion
    8. 7 References
  2.   Revision History

Conclusion

The hardware I2C peripheral and its built-in features help the MSP430 MCU to easily adopt SMBus protocols. The ultra low-power operation of the MSP430 MCU is useful when interfacing with power management devices such as the smart battery systems used in notebook computers, cameras, cellular phones, or other portable electronic devices on a SMBus network.