SFFS983A August 2025 – October 2026 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0G3529-Q1
If the timer outputs are driving power stages, the overcurrent (undercurrent) or overvoltage (undervoltage) signals from the power stage can be connected to fault pins. These fault signals can be monitored by the timer. The timer can be configured to take the output to a safe state by appropriately configuring the fault entry action. For more details, refer to the TIMx chapter of MSPM0 G-Series 80MHz Microcontrollers Technical Reference Manual.