SFFS983A August   2025  – October 2026 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0G3529-Q1

 

  1.   1
  2. 1Introduction
    1.     Trademarks
  3. 2MSPM0Gx51x and MSPM0Gx52x Hardware Component Functional Safety Capability
  4. 3Development Process for Management of Systematic Faults
    1. 3.1 TI New-Product Development Process
    2. 3.2 TI Functional Safety Development Process
  5. 4MSPM0Gx51x and MSPM0Gx52x Component Overview
    1. 4.1 Targeted Applications
    2. 4.2 Hardware Component Functional Safety Concept
    3. 4.3 Functional Safety Constraints and Assumptions
  6. 5Description of Hardware Component Parts
    1. 5.1  ADC
    2. 5.2  Comparator
    3. 5.3  DAC
    4. 5.4  CPU
    5. 5.5  RAM
    6. 5.6  FLASH
    7. 5.7  GPIO
    8. 5.8  DMA
    9. 5.9  SPI
    10. 5.10 I2C
    11. 5.11 UART
    12. 5.12 Timers (TIMx)
    13. 5.13 Power Management Unit (PMU)
    14. 5.14 Clock Module (CKM)
    15. 5.15 CAN-FD
    16. 5.16 Events
    17. 5.17 IOMUX
    18. 5.18 VREF
    19. 5.19 WWDT and IWDT
    20. 5.20 CRC
  7. 6MSPM0Gx51x and MSPM0Gx52x Management of Random Faults
    1. 6.1 Fault Reporting
    2. 6.2 Functional Safety Mechanism Categories
    3. 6.3 Description of Functional Safety Mechanisms
      1. 6.3.1  ADC1, COMP1, DAC1, DMA1, GPIO2, TIM2, I2C2, IOMUX1, SPI2, UART2, SYSCTL5, MCAN3, CPU4, CRC1, EVENT1, REF1, WDT1_latent, IWDT1_latent: Periodic Read of Static Configuration Registers
      2. 6.3.2  ADC7: Software Test of Functionality Using External Inputs
      3. 6.3.3  ADC3: ADC Trigger Overflow
      4. 6.3.4  ADC4: Window Comparator
      5. 6.3.5  ADC5_latent: Test of Window Comparator
      6. 6.3.6  ADC6: ADC Trigger, Output Plausibility Checks
      7. 6.3.7  COMP2: Software Test of Comparator Using Internal DAC
      8. 6.3.8  COMP3: External Pin Input to COMP
      9. 6.3.9  COMP4: Comparator Hysteresis
      10. 6.3.10 COMP5: Redundant Comparator
      11. 6.3.11 WDT: Windowed Watchdog Timer
      12. 6.3.12 WDT2_latent: WWDT Counter Check
      13. 6.3.13 WDT3_latent: WWDT Software Test
      14. 6.3.14 WDT4_latent: Redundant WDT
      15. 6.3.15 REF2: VREF to ADC Reference Input
      16. 6.3.16 CPU1: CPU Test Using Software Test Library
      17. 6.3.17 CPU2: Software Test of CPU Data Buses
      18. 6.3.18 CPU3: Software Diversified Redundancy
      19. 6.3.19 SYSMEM1: Software Read of Memory, DMA Write
      20. 6.3.20 SYSMEM2: DMA Read from SRAM, CPU Write
      21. 6.3.21 SYSMEM3_latent: Parity Logic Test
      22. 6.3.22 SYSMEM4: Parity Protection on SRAM
      23. 6.3.23 SYSMEM7: ECC Protection on SRAM
      24. 6.3.24 SYSMEM8_latent: ECC Logic Test
      25. 6.3.25 SYSMEM9: RAM Software Test
      26. 6.3.26 FLASH1: FLASH Single Error Correction, Double Error Detection Mechanism
      27. 6.3.27 FLASH2: Flash CRC
      28. 6.3.28 FXBAR2: Periodic Software Read Back of Flash Data
      29. 6.3.29 FXBAR3_latent: Software Test of ECC Checker Logic
      30. 6.3.30 FXBAR4: Write Protection of Flash
      31. 6.3.31 DAC2: DAC Test Using Internal ADC as DAC Output Checker
      32. 6.3.32 DAC3: DAC FIFO Underrun Interrupt
      33. 6.3.33 DMA2: Software Test of DMA Function
      34. 6.3.34 DMA3: Software DMA Channel Test
      35. 6.3.35 DMA4: CRC Check of the Transferred Data
      36. 6.3.36 GPIO1: GPIO Test Using Pin I/O Loopback
      37. 6.3.37 GPIO3: GPIO Multiple (Redundant) Inputs/Outputs
      38. 6.3.38 TIM1: Test for PWM Generation
      39. 6.3.39 TIM3: Test for Fault Generation
      40. 6.3.40 TIM4: Fault Detection to Take the PWMs to Safe State
      41. 6.3.41 TIM5: Input Capture on Two or More Timer Instances
      42. 6.3.42 TIM6: Timer Period Monitoring
      43. 6.3.43 I2C1: Software Test of I2C Function Using Internal Loopback Mechanism
      44. 6.3.44 I2C3, SPI4, UART3, MCAN2: Information Redundancy Techniques Including End-to-End Safing
      45. 6.3.45 I2C4, SPI5, UART4: Transmission Redundancy
      46. 6.3.46 I2C5, UART5: Timeout Monitoring
      47. 6.3.47 I2C6: Test of CRC Function
      48. 6.3.48 I2C7: Packet Error Check in SMBUS Mode
      49. 6.3.49 IOMUX2: IOMUX Coverage as Part of Other IP Safety Mechanisms
      50. 6.3.50 SPI1: Software Test of SPI Function
      51. 6.3.51 SPI3: SPI Periodic Safety Message Exchange
      52. 6.3.52 UART1: Software Test of UART Function
      53. 6.3.53 UART6: UART Error Flags
      54. 6.3.54 UART7: UART Glitch filter
      55. 6.3.55 SYSCTL1: MCLK Monitor
      56. 6.3.56 SYSCTL2: HFCLK Start-Up Monitor
      57. 6.3.57 SYSCTL3: LFCLK Monitor
      58. 6.3.58 SYSCTL6: SYSPLL Start-Up Monitor
      59. 6.3.59 SYSCTL8: Brownout Reset (BOR) Supervisor
      60. 6.3.60 SYSCTL9: FCC Counter Logic to Calculate Clock Frequencies
      61. 6.3.61 SYSCTL10: External Voltage Monitor
      62. 6.3.62 SYSCTL11: Boot Process Monitor
      63. 6.3.63 SYSCTL14: Brownout Voltage Monitor
      64. 6.3.64 SYSCTL15: External Voltage Monitor
      65. 6.3.65 SYSCTL16: External Watchdog Timer
      66. 6.3.66 MCAN1: Software test of function using I/O Loopback
      67. 6.3.67 MCAN4: SRAM ECC
      68. 6.3.68 MCAN5_latent: Software Test of ECC Check Logic
      69. 6.3.69 MCAN6: MCAN Timeout Function
      70. 6.3.70 MCAN7: MCAN Timestamp Function
      71. 6.3.71 CRC: CRC Checker
      72. 6.3.72 EVENT2: Interrupt Connectivity Check
      73. 6.3.73 Safety Mechanisms Covering PIN Failures
      74. 6.3.74 Safety Mechanisms Covering Common Cause Failures
  8.   A Summary of Recommended Functional Safety Mechanism Usage
  9.   B Distributed Developments
    1.     B.1 How the Functional Safety Lifecycle Applies to TI Functional Safety Products
    2.     B.2 Activities Performed by Texas Instruments
    3.     B.3 Information Provided
  10.   C Internal TI Revision
  11.   D Revision History

I2C3, SPI4, UART3, MCAN2: Information Redundancy Techniques Including End-to-End Safing

End-to-end safing includes a combination of techniques like information redundancy (adding CRC checks to the payload, for example), redundant transmissions, time diversity in transmissions, and so forth. Most commonly, checksums are added to the payload section of a transmission to verify the correctness of a transmission. The checksums, sequence counter, and timeout expectation (or time stamp) are applied, in addition to any protocol-level parity and checksums. As these parameters are generated and evaluated by the software, at either end of the communication, the whole communication path is safed, resulting in end-to-end safing.

Note: Medium coverage using CRC can be claimed under following circumstances:
  1. Medium overall coverage of failure modes in data transmission; a Hamming distance of three or more.
  2. A CRC value for message information is embedded in message; with a CRC size of 8 bits and a 0x97 polynomial results in a Hamming distance of four for a data length of less than 119 bits. The transmitter includes the CRC value mentioned and the receiver confirms the data after calculating and comparing the CRC value (typically used in a LIN bus).
  3. A CRC value for message information and message ID is embedded in the message; with a CRC size of 10 bits and a 0x319 polynomial results in a Hamming distance of four for a data length of less than 501 bits. The transmitter includes the CRC value mentioned and the receiver confirms the data after calculating and comparing the CRC value.
  4. A CRC value for message information and message ID is embedded in the message; with a CRC size of 15 bits and a 0x4599 polynomial results in a Hamming distance of five for a data length of less than 127 bits. Additionally, burst errors of a length up to 15 can be detected. The transmitter includes the CRC value mentioned and the receiver confirms the data after calculating and comparing the CRC value (as used in CAN).
  5. A CRC value for message information is embedded in the message, with a CRC size of 24 bits and a 0x5D6DCB polynomial results in a Hamming distance of the CRC of six for a data length of less than, or equal to, 248 bytes and a Hamming distance of the CRC of four for a data length of greater than 248 bytes. The transmitter includes the CRC value mentioned and the receiver confirms the data after calculating and comparing the CRC value (as used in FlexRay™ for the frame CRC).
  6. A CRC value for message header (including the message ID) is embedded in the message; with a CRC size of 11 bits and a 0x385 polynomial results in a Hamming distance of six for a data length of less than, or equal to, 20 bits. The transmitter includes the CRC value mentioned and the receiver confirms the data after calculating and comparing the CRC value (as used in FlexRay™ for the header CRC).