SFFS983A August 2025 – October 2026 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0G3529-Q1
The comparator supports programmable hysteresis voltages for fast and ultra-low-power modes to avoid spurious output transitions in case of noisy input signals. This comparator support can be used as a fault avoidance measure against noise in the input.